
Spacial CRN One symmetric mounting rail 35x7.5 L2000mm type B Supply:20
Description
One symmetric mounting rail 35x7.5 L2000mm type B Supply:20
Product Details
Weight (in Kg) | 0.66 |
---|---|
Length | 2000 |
Device Composition | 1 rail |
Adjustment | continuous adjustment pitch 25 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |