
Spacial CRN One double-profile mounting rail 35x15 L2000 Supply: 20
Description
One double-profile DIN mounting rail. 34 x 15 x L is 2000 mm. Multi-purpose mounting accessory. Thalassa and Spacial compatible. Continuous adjustment and on pitch 25 mm. Galvanised Steel. Supply is 20.
Product Details
Weight (in Kg) | 3.61 |
---|---|
Length | 2000 |
Device Composition | 1 rail |
Adjustment | pitch 25 mm continuous adjustment |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Brand | Schneider Electric |