
soft starter for asynchronous motor - ATS01 - 6 A - 110..480V - 0.75..3 KW
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
soft starter for asynchronous motor - ATS01 - 6 A - 110..480V - 0.75..3 KW
Incl. Tax
Incl. Tax
Description
This Altistart 01 soft starter is DIN rail mounted and can feed single or 3-phase asynchronous motors with a rating up to 6A. This Altistart 01 can be used for a motor rated power up to 3kW or 3hp for 3-phase (110V to 480V AC) and up to 0.75kW for single phase (110V to 230V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 22.5mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Product Details
Weight (in Kg) | 0.178 |
---|---|
Net weight | 0.16 kg |
Operating Position | vertical +/- 10 degree |
Output Voltage | <= power supply voltage |
Ambient air temperature for operation | -10-40 °C (without derating) 40-50 °C (with current derating of 2 % per °C) |
Supply Voltage Limits | 99-528 V |
Supply Frequency | 50...60 Hz - 5...5 % |
Assembly Style | with heat sink |
Network frequency | 47.5...63 Hz |
Motor Starter Type | soft starter |
Icl Starter Rating | 6:00 AM |
Starting Time | 1 s / 100 5 s / 20 adjustable from 1 to 5 s |
Starting Torque | 30...80 % of starting torque of motor connected directly on the line supply |
Type of Start | start with voltage ramp |
Range of Product | Altistart 01 |
Discrete Output Current | 2 A DC-13 3 A AC-15 |
Electrical Connection | cage type connector - rigid 1 2.5 mm² AWG 14 control circuit cage type connector - flexible with cable end 2 0.75 mm² AWG 18 power circuit cage type connector - flexible without cable end 2 1 mm² AWG 17 control circuit cage type connector - flexible without cable end 2 1 mm² AWG 17 power circuit cage type connector - rigid 1 2.5 mm² AWG 14 power circuit cage type connector - rigid 2 1 mm² AWG 17 control circuit cage type connector - rigid 2 1 mm² AWG 17 power circuit cage type connector - flexible with cable end 1 2.5 mm² AWG 14 control circuit cage type connector - flexible with cable end 1 2.5 mm² AWG 14 power circuit cage type connector - flexible without cable end 1 2.5 mm² AWG 14 control circuit cage type connector - flexible without cable end 1 2.5 mm² AWG 14 power circuit cage type connector - flexible with cable end 2 0.75 mm² AWG 18 control circuit |
Electromagnetic Compatibility | conducted and radiated emissions level B conforming to CISPR 11 immunity to electrical transients level 4 conforming to IEC 61000-4-4 immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3 micro-cuts and voltage fluctuation conforming to IEC 61000-4-11 voltage/current impulse level 3 conforming to IEC 61000-4-5 conducted and radiated emissions level B conforming to IEC 60947-4-2 damped oscillating waves level 3 conforming to IEC 61000-4-12 electrostatic discharge level 3 conforming to IEC 61000-4-2 EMC immunity conforming to EN 50082-1 EMC immunity conforming to EN 50082-2 harmonics conforming to IEC 1000-3-2 harmonics conforming to IEC 1000-3-4 immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6 |
Motor Power Hp | 1 hp, 3 phases at 230 V 2 hp, 3 phases at 460 V 3 hp, 3 phases at 460 V 0.5 hp, 3 phases at 210 V 1.5 hp, 3 phases at 230 V |
Motor Power Kw | 3 kW, 3 phases at 400 V 0.75 kW, 3 phases at 230 V 1.1 kW, 3 phases at 230 V 2.2 kW, 3 phases at 400 V 0.75 kW, 1 phase at 230 V |
Operating altitude | <= 1000 m without derating > 1000 m with current derating of 2.2 % per additional 100 m |
Power Dissipation in w | 1 W at full load and at end of starting 31 W in transient state |
Power Range | 0.55-1 kW at 200-240 V 3 phases 1.1-2 kW at 380-440 V 3 phases 0.55-1 kW at 200-240 V 1 phase 1.1-2 kW at 200-240 V 3 phases 2.2-3 kW at 380-440 V 3 phases |
Product Certifications | C-Tick CCC CSA B44.1-96/ASME A17.5 for starter wired to the motor delta terminal UL GOST |
Tightening Torque | 0.8-0.8 N.m |
Vibration Resistance | 1 gn (f= 13-150 Hz) conforming to EN/IEC 60068-2-6 1.5 mm peak to peak (f= 3-13 Hz) conforming to EN/IEC 60068-2-6 |
Standards | EN/IEC 60947-4-2 |
Compatibility code | ATS01N1 |
Depth | 100 mm |
Device short name | ATS01 |
Height | 100 mm |
IP degree of protection | IP20 |
Marking | CE |
Network Number Of Phases | 1 phase |
Product destination | asynchronous motors |
Relative humidity | 5-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
width | 23 mm |
Ambient air temperature for storage | -25-70 °C conforming to EN/IEC 60947-4-2 |
Current Consumption | 30 A at nominal load |
Function Available | integrated bypass |
Pollution degree | 2 conforming to EN/IEC 60947-4-2 |
Product Specific Application | simple machine |
Shock Resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Utilisation category | AC-53B conforming to EN/IEC 60947-4-2 |
Brand | Schneider Electric |