soft starter, Altistart 480, 210A, 208...690V AC, control supply 110...230V AC

ATS480C21Y
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P

In stock

Ethernet/IP, ModbusTCP communication module - 2RJ45
VW3A3720

In stock

soft starter, Altistart 480, 320A, 208...690V AC, control supply 110...230V AC
ATS480C32Y

In stock

soft starter, Altistart 480, 410A, 208...690V AC, control supply 110...230V AC
ATS480C41Y

In stock

soft starter, Altistart 480, 660A, 208...690V AC, control supply 110...230V AC
ATS480C66Y

In stock

soft starter, Altistart 480, 590A, 208...690V AC, control supply 110...230V AC
ATS480C59Y

In stock

soft starter, Altistart 480, 480A, 208...690V AC, control supply 110...230V AC
ATS480C48Y

In stock

soft starter
ATS480C17Y

In stock

Description

Altivar Soft Starter ATS480 is intended to start and stop asynchronous motors supplied from 208V to 690V. It meets the requirements of the most demanding applications in normal and heavy duty. With an operational rated current of 210A in normal duty, it supplies motor from 55kW to 200kW according to mains voltage. Designed for digitization, connected, optimized to meet cybersecurity standard, it simplifies project execution and maximizes the availability of applications. Its torque control (TCS) masters acceleration and deceleration. It efficiently stops high inertia application thanks to the dynamic braking and DC injection. It could be connected in-line or inside the delta to reduce its operational current. The embedded test routine simplifies the commissioning inside the delta. Its dimensions are 320mm (width) x 277mm (depth) x 380mm (height) and it weighs 18,2kg. Altivar Soft Starter ATS480 is designed to address process, infrastructures and industrial machines. It conforms to IEC/EN60947-4-1. It is certified CE, cULus, UKCA, CCC, RCM, EAC, and Marine certified DNV, ABS, BV and CCS. Display terminals, remote mounting kit, communication modules are common with Altivar Drives. Line chokes, DNV kits are common with ATS48. ATS480 is compatible with ATS48, it has same footprint, fixing, torque control algorithm, I/O, menus… The integration of Altivar Soft Starter ATS480 in EcoStruxure drastically simplifies architecture selection, detailed design and execution in automation and electrical systems. It is a Green Premium product designed to take the environmental considerations beyond current directives and regulations, compliant with RoHS and REACH.

Product Details

Activity IDVSD

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: soft starter, Altistart 480, 210A, 208...690V AC, control supply 110...230V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.