
calcActive())">
Socket, Vivace, universal, 3pin, 13A, 250V, 1 gang, white
KB413S
Rp 70.047
Rp 46.687
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB413S
Socket, Vivace, universal, 3pin, 13A, 250V, 1 gang, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket, Vivace, universal, 3pin, 13A, 250V, 1 gang, white
Rp 70.047
Rp 46.687
Description
Socket, Vivace, universal, 3pin, 13A, 250V, 1 gang, white
Product Details
Device Mounting | flush |
---|---|
Product or Component Type | socket-outlet |
Material | polycarbonate: grid plate, nylon: base, polycarbonate: surround |
Fixing Center | 60.3 mm |
Contacts Material | brass and phosphor bronze |
[ue] Rated Operational Voltage | 220...240 V |
Embedding Depth | 25 mm |
Terminal Identifier | L,N,E |
Colour Tint | wall: white |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Outlet Standard | universal |
Socket number | 1 |
Surface Finish | glossy |
Type of Packing | plastic bag |
Network frequency | 50/60 Hz |
Outlet Poles Configuration | 2P + E with shutter |
Projecting Depth | 8 mm |
Surface Treatment | untreated |
Integrated Connection Type | 1 socket-outlet 220...250 V AC, maximum load current: 13 A |
Range | Vivace |
Depth | 33 mm |
Device Presentation | complete mechanism |
Fixing Mode | by screws |
Height | 86 mm |
Range of Product | Vivace |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | power supply |
Number of terminals | 3 |
Device short name | KB426 |
Mounting support | wall mounted |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |
Height | 8.6 |
Length | 8.6 |
Width | 3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account