calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
single phase power supply, 100...240V input, 24V DC output, 350W, 14,6A
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 3.6 |
| Length | 22.3 |
| Width | 12.5 |
| Range of product | EASY MODICON ABL2 |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Rated power in W | 351 W |
| Main Input Voltage | 100...120 V AC SINGLE PHASE200...240 V |
| Output voltage | 24 V DC |
| Power supply output current | 14.6 A |
| Operating position | ANY POSITION |
| Vibration resistance | 4 GN (F= 10…500 HZ) CONFORMING TO IEC 61131-2 |
| Name of test | ELECTROMAGNETIC HYPERSENSITIVITY (EHS) CONFORMING TO IEC 61000-6-2 LEVEL A |
| Input voltage limits | 90...132 V180...264 V |
| Network frequency | 47...63 HZ |
| Inrush current | 60 A AT 100...120 V AC60 A AT 200...240 V AC |
| Cos phi | 0.5 |
| Efficiency | 87 % |
| Power dissipation in W | 52.4 W |
| Current consumption | 3.3 A AT 240 V |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) |
| Output voltage limits | 20.4...27.6 V |
| Line and load regulation | +/- 1 % |
| Holding time | >= 12 MS AT 115 V |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: 28.8...33.6 VTHERMAL |
| Connections - terminals | FOR GROUND CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 1 X 4 MM² AWG 12 |
| Marking | CE |
| Electromagnetic compatibility | IMMUNITY TO ELECTROMAGNETIC INTERFERENCE CONFORMING TO EN 55022 CLASS B |
| Mounting support | DIN RAIL WITH ACCESSORYDIN RAIL WITH ACCESSORY |
| Operating altitude | 5000 M |
| Output coupling | SERIES |
| Overvoltage category | II |
| Meantime between failure [MTBF] | 600000 H AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Width | 215 MM |
| Height | 115 MM |
| Depth | 30 MM |
| Net weight | 0.79 KG |
| Product certifications | EACICRoHSKCRCM |
| IP degree of protection | IP20 CONFORMING TO IEC 62368-1 |
| Ambient air temperature for operation | -30…70 °C (WITH POWER DERATING OF 2.5 % PER °C) |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 10…95 % |
| Overvoltage category | CLASS I CONFORMING TO IEC 62368-1 |
| Pollution degree | 2 |
| Dielectric strength | 2000 V BETWEEN INPUT AND GROUND |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.001 CM |
| Package 1 Width | 1.001 CM |
| Package 1 Length | 1.001 CM |
| Package 1 Weight | 0.907 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 29.997 CM |
| Package 2 Width | 29.997 CM |
| Package 2 Length | 40.005 CM |
| Package 2 Weight | 14.420 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
Reviews
Overview
| Brand | Schneider Electric |
|---|---|
| Height | 3.6 |
| Length | 22.3 |
| Width | 12.5 |
| Range of product | EASY MODICON ABL2 |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Rated power in W | 351 W |
| Main Input Voltage | 100...120 V AC SINGLE PHASE200...240 V |
| Output voltage | 24 V DC |
| Power supply output current | 14.6 A |
| Operating position | ANY POSITION |
| Vibration resistance | 4 GN (F= 10…500 HZ) CONFORMING TO IEC 61131-2 |
| Name of test | ELECTROMAGNETIC HYPERSENSITIVITY (EHS) CONFORMING TO IEC 61000-6-2 LEVEL A |
| Input voltage limits | 90...132 V180...264 V |
| Network frequency | 47...63 HZ |
| Inrush current | 60 A AT 100...120 V AC60 A AT 200...240 V AC |
| Cos phi | 0.5 |
| Efficiency | 87 % |
| Power dissipation in W | 52.4 W |
| Current consumption | 3.3 A AT 240 V |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) |
| Output voltage limits | 20.4...27.6 V |
| Line and load regulation | +/- 1 % |
| Holding time | >= 12 MS AT 115 V |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: 1.1...1.5 X INAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: 28.8...33.6 VTHERMAL |
| Connections - terminals | FOR GROUND CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 1 X 4 MM² AWG 12 |
| Marking | CE |
| Electromagnetic compatibility | IMMUNITY TO ELECTROMAGNETIC INTERFERENCE CONFORMING TO EN 55022 CLASS B |
| Mounting support | DIN RAIL WITH ACCESSORYDIN RAIL WITH ACCESSORY |
| Operating altitude | 5000 M |
| Output coupling | SERIES |
| Overvoltage category | II |
| Meantime between failure [MTBF] | 600000 H AT 25 °C |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Width | 215 MM |
| Height | 115 MM |
| Depth | 30 MM |
| Net weight | 0.79 KG |
| Product certifications | EACICRoHSKCRCM |
| IP degree of protection | IP20 CONFORMING TO IEC 62368-1 |
| Ambient air temperature for operation | -30…70 °C (WITH POWER DERATING OF 2.5 % PER °C) |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 10…95 % |
| Overvoltage category | CLASS I CONFORMING TO IEC 62368-1 |
| Pollution degree | 2 |
| Dielectric strength | 2000 V BETWEEN INPUT AND GROUND |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.001 CM |
| Package 1 Width | 1.001 CM |
| Package 1 Length | 1.001 CM |
| Package 1 Weight | 0.907 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 29.997 CM |
| Package 2 Width | 29.997 CM |
| Package 2 Length | 40.005 CM |
| Package 2 Weight | 14.420 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |