
SinCos Hiperface encoder cable, 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²), 50 m
Product Details
Product Or Component Type | SinCos Hiperface encoder cable |
---|---|
Product ID | VW3M8102R500 |
Net weight | 3.1 kg |
Cable Composition | 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²) |
Cable Length | 50 m |
Range of Product | Lexium |
Electrical Connection | 1 connector M23,1 connector RJ45 |
Accessory / separate part type | Control cable |
Range Compatibility | Lexium 32 |
Accessory / Separate Part Category | Connection accessory |
Accessory / Separate Part Destination | From servo motor to servo drive |
Product Hover Image | /g/e/generic_image_for_cables_1500x1500_1.jpg |