
Shaver Unit 115/240V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Shaver Unit 115/240V
Incl. Tax
Incl. Tax
Description
Shaver Unit 115/240V, Grey Silver
Product Details
Output Voltage | 115 V AC 50 Hz type A 115 V AC 50 Hz type C 240 V AC 50 Hz |
---|---|
Product Or Component Type | shaver socket |
Electrical Insulation Class | class B |
Input Voltage | 250 V AC 50 Hz |
Colour Tint | grey silver |
Transformer Rated Power In VA | 20 VA |
Wiring Device Mounting | surface flush |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | 0-40 °C |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
Connections - Terminals | pillar terminals |
Depth | 57 mm |
Height | 147 mm |
Standards | IEC 61558-2-5 IEC 61558-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |