
Set of 10 end caps 3 Poles for Acti 9
Description
This Acti9 accessory is a set of 10 end-caps. It is designed to cover the side of a comb busbar 3P. The product color is yellow.
Product Details
Weight (in Kg) | 0.009 |
---|---|
Product or Component Type | comb busbar side cover |
Colour | yellow |
Quantity Per Set | set of 10 |
Poles Description | 3P |
Product Name | Linergy FH |
Range Compatibility | Multi 9 C60 C60H comb busbar Multi 9 C60 C60L comb busbar Multi 9 C60 C60N comb busbar Multi 9 C60 C60CTRL comb busbar |
Market segment | small commercial residential |
Range of Product | Acti 9 |
Product Compatibility | iSW-NA iID K iC60 iSW switch disconnector iK60 iID |
Distribution type | 3 L |
Range | Acti 9 |
Device Presentation | cuttable |
Accessory / Separate Part Category | insulation accessory |
Brand | Schneider Electric |