servo motor BHM, Lexium 32, 6.2Nm, 6000rpm, keyed shaft, with brake, IP54

BMH1002P16F2A
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Lexium 32 range, an offer of motion servo drives for machines from 0.15kW to 7kW. The 10-pole servo motor features a medium moment of inertia with maximum mechanical speed of 6000RPM, parallel keyed shaft and holding brake. It is equipped with a SinCos Hiperface® encoder (32768 points/turn) for automatic transmission of data from the servo motor to the servo drive. BMH servo motor is medium inertia motor, it is particularly suitable for high-load applications and allows the movement to be adjusted in a more robust manner. It is a synchronous servo motor with a rated supply voltage of 480V, a continuous stall current of 5.04A and a continuous power of 2.36W. The shaft dimensions are 19mm (Diameter) x 40mm (Length). It is furnished with rotatable right-angled connectors for electrical connection. It is an IP54 rated product. Its dimensions are 202.3mm (Length) x 100mm (Width), centring collar dimensions are 3.5mm (Depth) x 95mm (Diameter) with 115mm circle diameter of the mounting hole. It weighs 6.4kg. This product is compatible with Lexium 32 servo drives. It supports international standard 100mm flange mount with a natural convection cooling system. Encoder gives the absolute position of the motor so that flows can be synchronized and sends data from the servo motor to the servo drive, which provides automatic identification of the motor when the servo drive starts. BMH servo motor with a 3-phase stator and neodymium iron boron (NdFeB) magnets. Casing with RAL 9005 opaque black paint protective coating. 4-point axial mounting flange. Cables and connectors to be ordered separately.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: servo motor BHM, Lexium 32, 6.2Nm, 6000rpm, keyed shaft, with brake, IP54
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.