
calcActive())">
S-Flexi Universal Socket 2 Pin 10 A, 250 V, Size M
F1426USM
Rp 69.813
Rp 34.907
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

F1426USM
S-Flexi Universal Socket 2 Pin 10 A, 250 V, Size M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Flexi Universal Socket 2 Pin 10 A, 250 V, Size M
Rp 69.813
Rp 34.907
Description
S-Flexi - 10A 250V 2 Pin Universal Socket Outlet with Shutter
Product Details
Product or Component Type | socket-outlet |
---|---|
Length | 0 |
[ue] Rated Operational Voltage | 250 V |
Colour Tint | white |
Installation Direction | horizontal |
Number Of Gangs | 1 gang |
Outlet Standard | European |
Range | S-Flexi |
Device Application | wall/flag installation |
Standards | IEC |
Brand | Schneider Electric |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account