
S-Flexi TV coaxial outlet, S-Flexi, 1.5 module size, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Flexi TV coaxial outlet, S-Flexi, 1.5 module size, white
Incl. Tax
Incl. Tax
Description
TV coaxial outlet, S-Flexi, 1.5 module size, white
Product Details
Weight (in Kg) | 0.08166 |
---|---|
Device Mounting | wall mounted |
Product or Component Type | TV socket |
Colour | white |
Connector Type | coaxial connector |
Length | 40 |
Fixing Center | 83.5 mm |
Colour Code | WE |
Number Of Gangs | 1 gang |
Number Of Modules | 1 |
Surface Finish | glossy |
TV Connector | coaxial |
TV Socket Type | TV |
Ambient air temperature for operation | 0-40 °C |
Range | S-Flexi |
Device Application | media device support |
Ambient air temperature for storage | 0-60 °C |
Height | 30 mm |
Standards | BS 3041 |
width | 35 mm |
Connections - Terminals | screw terminal |
Relative humidity | 0-95 % |
Number of outputs | 1 |
Brand | Schneider Electric |