
S-Flexi 4PIN RJ11 TEL Socket, Tanpa Penutup, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Flexi 4PIN RJ11 TEL Socket, Tanpa Penutup, white
Incl. Tax
Incl. Tax
Description
Telephone socket, S-Flexi, 4 pin, RJ11, without shutter, white
Product Details
Device Mounting | flush surface |
---|---|
Product or Component Type | telephone socket module |
Length | 26 |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Number Of Modules | 1 |
Telephone Socket Type | RJ11 |
Ambient air temperature for operation | 0-40 °C |
Range | S-Flexi |
Device Application | communication |
Ambient air temperature for storage | 0-95 °C |
Depth | 26 mm |
Device short name | TEL |
Height | 23.3 mm |
Standards | ASTMD4566-98 TIA/EIA-568-B.2-1 |
width | 46.6 mm |
Brand | Schneider Electric |