
S-Classic - TV coaxial outlet - 1 gang
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Classic - TV coaxial outlet - 1 gang
Incl. Tax
Incl. Tax
Description
S-Classic - TV coaxial outlet - 1 gang
Product Details
Weight (in Kg) | 0.056 |
---|---|
Colour | white electric |
Product Or Component Type | TV socket |
Fixing Center | 62 mm |
Colour Code | WE |
Number Of Gangs | 1 gang |
Surface Finish | glossy |
TV Connector | coaxial |
Product Brand | Clipsal |
Type of Cable | 75 Ohm coaxial cable |
Range | S-Classic |
Connections - Terminals | screw terminals, 3.5 mm |
Device Presentation | complete product |
Height | 87 mm |
Standards | BS 5733:1995 BS 3041-2:1977 IEC 169-2:1977 |
width | 87 mm |
Device Application | media device support |
Provided equipment | screw cap cover fixing screws |
Number of outputs | 1 |
Brand | Schneider Electric |