
S-Classic S-Classic - telephone outlet - 1 gang - 4 wire - white
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Classic S-Classic - telephone outlet - 1 gang - 4 wire - white
Incl. Tax
Incl. Tax
Description
S-Classic - telephone outlet - 1 gang - 4 wire - white
Product Details
Weight (in Kg) | 0.045 |
---|---|
Product Or Component Type | telephone socket |
Fixing Center | 62 mm |
Colour Tint | white |
Number Of Gangs | 1 gang |
Surface Finish | glossy |
Product Brand | Clipsal |
Total Number Of Wires | 4 |
Range | S-Classic |
Connections - Terminals | screw terminals, 3.5 mm |
Device Presentation | complete product |
Height | 87 mm |
Standards | BS 5733:1979 BS 5733:1995 BS 6312-22 |
width | 87 mm |
Device Application | communication |
Provided equipment | screw cap cover fixing screws |
Brand | Schneider Electric |