
S-Classic S-Classic - fused plug - 13 A
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Classic S-Classic - fused plug - 13 A
Incl. Tax
Incl. Tax
Description
S-Classic - fused plug - 13 A
Product Details
Weight (in Kg) | 0.07 |
---|---|
Product Or Component Type | plug |
Embedding Depth | 22.7 mm |
Material | cover: PC (polycarbonate), white base: PC (polycarbonate), white |
Ambient air temperature for operation | -5-40 °C |
Depth | 45.9 mm |
Height | 52 mm |
Range of Product | 13 A at 230 V AC |
Standards | BS 1363-1 |
width | 49.8 mm |
Relative humidity | 0-95 % |
Provided equipment | fuses |
Brand | Schneider Electric |