
S-Classic - fan controller - 1 gang - 450W - 10AX - 250V - 3 terminals - white
Description
S-Classic - fan controller - 1 gang - 450W - 10AX - 250V - 3 terminals - white
Product Details
Weight (in Kg) | 0.098 |
---|---|
Control Type | rocker, rotary knob |
Product Or Component Type | fan controller |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Cover Plate Colour Tint | white |
Operational Power In W | 450 W |
Product Brand | Clipsal |
Wiring Device Mounting | surface flush |
Material | PC (polycarbonate): plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | S-Classic |
Depth | 55 mm |
Device Presentation | complete product |
Height | 87 mm |
Range of Product | 10 AX |
Standards | IEC 60669 |
width | 87 mm |
Device Application | control |
Relative humidity | 0-95 % |
Number of terminals | 3 |
Operating altitude | 2000 m |
Product destination | exhaust fan |
Brand | Schneider Electric |