Schneider Electric S-Classic - 250V 10A intermediate switch - 1 gang - white

E31IA_WE_G12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

S-Classic - 250V 10A intermediate switch - 1 gang - white

Product Details

Device Mounting flush surface
Control Type rocker
Quantity Per Set set of 1
Product Or Component Type switch
Embedding Depth 14.6 mm
Number Of Gangs 1 gang
Actuator rocker
Switch Application lighting
Switch Function intermediate
Material plate: PC (polycarbonate), white
dolly: PC (polycarbonate), white
base: PA66, black
Ambient air temperature for operation -5-40 °C
Range S-Classic
Depth 31.2 mm
Height 87 mm
Range of Product 10 A at 250 V AC 50 Hz
Standards SS 227-1 MS IEC 60669-1 IEC 60669-1 GB 16915.1 BS EN 60669-1
width 87 mm
Device Application control
Relative humidity 0-95 %
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric S-Classic - 250V 10A intermediate switch - 1 gang - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.