
S-Classic - 2-way switch - 2 gangs - white
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Classic - 2-way switch - 2 gangs - white
Incl. Tax
Incl. Tax
Description
S-Classic - 2-way switch - 2 gangs - white
Product Details
Weight (in Kg) | 0.0745 |
---|---|
Device Mounting | flush |
Control Type | rocker |
Quantity Per Set | set of 1 |
Product Or Component Type | switch |
Embedding Depth | 12.5 mm |
Number Of Gangs | 2 gangs |
Actuator | rocker |
Switch Application | lighting |
Switch Function | 2-way |
Material | dolly: PC (polycarbonate), white contact: brass terminals: silver alloy |
Ambient air temperature for operation | -5-40 °C |
Range | S-Classic |
Depth | 29.1 mm |
Height | 87 mm |
Range of Product | 10 AX at 250 V AC |
Standards | MS IEC 60669-1 SS 227 IEC 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Number of terminals | 3 |
Brand | Schneider Electric |