
S-Classic - 1-way switch - 4 gangs - white
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Classic - 1-way switch - 4 gangs - white
Incl. Tax
Incl. Tax
Description
S-Classic - 1-way switch - 4 gangs - white
Product Details
Weight (in Kg) | 0.075 |
---|---|
Device Mounting | surface flush |
Control Type | rocker |
Quantity Per Set | set of 1 |
Product Or Component Type | switch |
Embedding Depth | 12.3 mm |
Number Of Gangs | 4 gangs |
Actuator | rocker |
Switch Application | lighting |
Switch Function | 1-way |
Material | plate: PC (polycarbonate), white dolly: PC (polycarbonate), white base: PA66, black |
Ambient air temperature for operation | -5-40 °C |
Range | S-Classic |
Depth | 28.9 mm |
Height | 87 mm |
Range of Product | 10 AX at 250 V AC |
Standards | IEC 60669-1 MS IEC 60669-1 SS 227 |
width | 87 mm |
Relative humidity | 0-95 % |
Number of terminals | 2 |
Brand | Schneider Electric |