
RSZ socket - separate contact - < 250 V AC - screw connector
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RSZ socket - separate contact - < 250 V AC - screw connector
Incl. Tax
Incl. Tax
Description
"This Harmony RSB plug-in socket has a rated voltage of 250V AC with an output rating of 12A." "This plug-in relay socket is compatible with interface plug-in relay RSB range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0
Product Details
Contact Terminal Arrangement | separate |
---|---|
Sale Per Indivisible Quantity | 10 |
Group of Product | RSB_1_C/O_SC_CONS_SEP_FLAT_12 |
Shape of Pin | flat |
[Ue] Rated Operational Voltage | < 250 V AC |
Ambient air temperature for operation | -25-85 °C |
Product Certifications | CSA UL |
[Uimp] rated impulse withstand voltage | 3.6 kV |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | RSZ |
Device short name | RSZ |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2500 V |
Standards | IEC 61984 |
Pollution degree | 3 |
Connections - Terminals | screw connectors screw connectors, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end screw connectors, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end screw connectors, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end screw connectors, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
[Ith] Conventional Free Air Thermal Current | 12:00 AM |
Fixing Mode | by screw (panel) clip-on (35 mm symmetrical DIN rail) |
Marking | CE |
Overvoltage Category | III |
Tightening Torque | < 0.8 N.m for M3 screw(s) |
width | 15.5 mm |
Product Compatibility | plug-in relay RSB with 1 C/O contact |
Length | 17 |
Product Or Component Type | socket |
Contacts Type and Composition | 1 C/O |
[In] Rated Current | 12:00 AM |
15.5 | |
Brand | Schneider Electric |
Product Hover Image | /r/s/rsze1s35m.jpg |