
RM35-S - Speed control relay - 24..240 V AC/DC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RM35-S - Speed control relay - 24..240 V AC/DC
Incl. Tax
Incl. Tax
Description
This Harmony RM35-S control relay allows monitoring of speed control. This modular control relay is ideal for monitoring of electrical values and speed variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Operating Position | any position without derating |
---|---|
Maximum Supply Current For Sensors | 40 mA for < 24 V AC at 25 °C 40 mA for < 24 V DC at 25 °C 50 mA for 24...240 V AC 50 mA for 24...240 V DC |
Product Hover Image | /r/m/rm35s0mw.jpg |
Length | 40 |
Mechanical Durability | 30000000 cycles |
Contacts Material | cadmium free |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 50 ms |
Minimum Switching Current | 10 mA at 5 V DC |
Supply Voltage Limits | 20.4-264 V AC/DC |
Operating Rate | <= 360 operations/hour full load |
Supply Frequency | 50/60 Hz +/- 10 % |
Dielectric Test Voltage | 2 kV AC 50 Hz |
Measurement Range | 0.05...0.5 s 0.1...1 min 0.1...1 s 0.5...5 min 0.5...5 s 1...10 min 1...10 s |
Output Contacts | 1 C/O |
Relay Monitored Parameters | overspeed underspeed |
Relay Name | RM35S |
Relay Type | speed control relays |
Run-Up Delay At Power-Up | 0.05 s |
Switching Capacity In VA | 1250 VA |
Hysteresis | 5-5 % of threshold |
Input Frequency | 0.0017-20 Hz |
Measurement Error | +/- 0.1 %/°C with temperature variation < +/- 1 % over the whole range with voltage variation |
Polarity | reversible polarity on DC supply |
Threshold Setting | 10...100 % |
Ambient air temperature for operation | -20-50 °C |
Product Certifications | CSA C-Tick GL GOST UL |
Status LED | 1 LED green for power ON 1 LED yellow for inhibit 1 LED yellow for relay (R) |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
Ambient air temperature for storage | -40-70 °C |
Compatibility code | RM3 |
Connections - Terminals | screw connectors screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3 immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 IP30 (casing) conforming to IEC 60529 |
Marking | CE : 73/23/EEC CE : EMC 89/336/EEC |
Mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Overvoltage Category | III conforming to IEC 60664-1 |
Range of Product | Harmony Control Relays |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Standards | IEC 60255-6 NF EN 60255-6 |
Maximum Switching Voltage | 250 V AC/DC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 1 gn (f= 57.6-150 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
width | 35 mm |
Pollution degree | 3 conforming to IEC 60664-1 |
Relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Non-Dissipating Shock Wave | 4 kV |
Response time | 15 ms max (on crossing the threshold) |
Utilisation category | AC-12 conforming to IEC 60947-5-1 AC-13 conforming to IEC 60947-5-1 AC-14 conforming to IEC 60947-5-1 AC-15 conforming to IEC 60947-5-1 DC-12 conforming to IEC 60947-5-1 DC-13 conforming to IEC 60947-5-1 DC-14 conforming to IEC 60947-5-1 |
Reset Time | 1 s supply Un in memory mode on time delay 50 ms contact S2 in memory mode on time delay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit +/- 0.5 % for time delay |
Maximum Power Consumption In W | 3 W DC |
Measurement Accuracy | +/- 10 % of the full scale value |
[Us] rated supply voltage | 11.5...12.5 V 24...240 V AC/DC |
Product Or Component Type | speed control relay |
[Uc] Control Circuit Voltage | 24...240 V |
Contacts Type and Composition | 1 C/O |
[In] Rated Current | 5:00 AM |
Input Compatibility | 3-wire sensor (E1) PNP or NPN, 12 V, 50 mA NAMUR sensor (E2), 12 V, 1.5 kOhm voltage input (E1), 0...30 V, 9.5 kOhm, high state >= 4.5 V low state <= 1 V volt-free contact input (E1), 12 V, 9.5 kOhm |
Nominal Output Current | 5 A |
Maximum power consumption in VA | 5 VA AC |
Time Delay Range | 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value) |
Impulse Duration | >= 5 ms high state >= 5 ms low state |
Brand | Schneider Electric |