
calcActive())">
Remote Control Electrical Motor 100 to 125 VDC
EXECH10D
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EXECH10D
Remote Control Electrical Motor 100 to 125 VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Remote Control Electrical Motor 100 to 125 VDC
Product Details
Product or Component Type | motor mechanism |
---|---|
Control Type | remote control |
charging time | 6 s maximum |
Input Current | 10 mA at 240 V |
Maximum Operating Frequency | <= 3 cycles per minute |
Overcurrent Protection | 2...3 x In 0.1 s motor |
Range Compatibility | EasyPact EXE,Evolis |
Range of Product | EasyPact EXE,Evolis |
Device short name | MCH |
Power Consumption In W | 180 W |
Threshold tripping voltage | 0.85...1.1 Ua |
Device Application | automatic spring charging |
Brand | Schneider Electric |
Height | 12.8 |
Length | 22.9 |
Width | 13.3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account