Schneider Electric red flush illuminated pushbutton head 22 push-push for integral LED
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric red flush illuminated pushbutton head 22 push-push for integral LED
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.026 kg |
---|---|
Product or Component Type | head for illuminated push-button |
CAD overall depth | 30 mm |
CAD Overall Width | 29 mm |
CAD Overall Height | 29 mm |
Mechanical Durability | 500000 cycles |
Nema Degree of Protection | NEMA 13,NEMA 4X |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Group of Product | flush push-push illum LED |
Type Of Operator | push-push |
Cap/Operator Or Lens Colour | red |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Customizable | 1,no |
Electrical Composition Code | M5 for <2 contacts using single blocks in front mounting with integral LED,M6 for <2 contacts using single blocks in front mounting with integral LED and transformer,M10 for <2 contacts using single blocks in front mounting with integral LED |
GCR Bridge | ZB4BHCUST02 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Main Group | illum push-button |
Compatibility code | ZB4 |
Device Presentation | basic element |
Device short name | ZB4 |
IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
Overvoltage Category | class I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-5-5,UL 508,CSA C22.2 No 14,EN/IEC 60947-1,JIS C8201-5-1,EN/IEC 60947-5-4,EN/IEC 60947-5-1,JIS C8201-1 |
Marking | unmarked |
Product Compatibility | universal LED |
Length | 30 |
Brand | Schneider Electric |