
calcActive())">
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
AP7922B
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AP7922B
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Net weight | 4.5 kg |
---|---|
Relative humidity | 0-95 % |
Depth | 11.4 cm |
Ambient air temperature for storage | -25-65 °C |
Operating altitude | 0...10000 ft |
Provided equipment | documentation CD installation guide rack mounting brackets |
Input current limits | 32 A |
Number of rack unit | 2U |
Output voltage | 230 V |
Cable length | 10 ft |
Main Input Voltage | 200 V<br>208 V<br>230 V |
Load capacity | 7360 VA |
Input Connection Type | IEC 60309 32A 2P + E |
Standards | EN 55022 class A<br>EN 55024<br>EN 61000-3-2<br>EN 61000-3-3 |
Number of power socket outlets | 16 IEC 60320 C13 |
Product certifications | CE<br>GOST<br>IRAM<br>MIC<br>VDE |
Height | 8.9 cm |
Mounting position | horizontal |
Mounting mode | rack-mounted |
Colour | black |
PDU type | switched |
Mounting location | front<br>rear |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Max current draw | 32 A |
Mounting preference | no preference |
Permissible voltage | 220-240 V |
Storage Relative Humidity | 0-95 % |
UPS size | S |
Network frequency | 50/60 Hz |
Number of cables | 1 |
Storage altitude | 0-50000 ft |
Height | 14 |
Length | 50.8 |
Width | 36.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account