
processor module M340 - max 1024 discrete + 256 analog I/O - Modbus - Ethernet
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
processor module M340 - max 1024 discrete + 256 analog I/O - Modbus - Ethernet
Incl. Tax
Incl. Tax
Description
Product Details
Bus Length | 0-10 m serial link non isolated character mode segment,0-10 m serial link non isolated Modbus segment,0-1000 m serial link isolated character mode segment,0-1000 m serial link isolated Modbus segment,0-15 m character mode point-to-point,0-15 m Modbus point-to-point |
---|---|
Net weight | 0.205 kg |
Integrated Connection Type | non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS232C, transmission mode: 2 twisted shielded pairs at 0.3...19.2 kbit/s full duplex,non isolated serial link RJ45 character mode, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex,non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS232C, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex,non isolated serial link RJ45, master/slave Modbus, RTU/ASCII, transmission mode: asynchronous in baseband, RS485, transmission mode: 1 twisted shielded pair at 0.3...19.2 kbit/s half duplex,USB port at 12 Mbit/s,Ethernet TCP/IP RJ45, transmission mode: 1 twisted pair at 10/100 Mbit/s |
Application Structure | 1 cyclic/periodic master task,1 periodic fast task,no auxiliary task,64 event tasks |
Execution Time Per Instruction | 0.12 µs Boolean,0.17 µs double-length words,0.25 µs single-length words,1.16 µs floating points |
Maximum Size Of Object Areas | 256 kB unlocated internal data,32634 %Mi located internal bits |
Standards | EN 61131-2,EN/IEC 61010-2-201,UL 61010-2-201,CSA C22.2 No 61010-2-201,IACS E10,EN/IEC 61000-6-5, interface type 1 and type 2,EN/IEC 61850-3, location G |
Memory Description | supplied memory card (BMXRMS008MP) backup of programs, constants, symbols and data,internal RAM 4096 kB,internal RAM 256 kB data,internal RAM 3584 kB program constants and symbols,supplied memory card (BMXRMS008MP) activation of standard web server, class B10 |
IP degree of protection | IP20 |
Supply | internal power supply via rack |