
pressure switch XMLA 4 bar - fixed scale 1 threshold - 1 C/O
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
pressure switch XMLA 4 bar - fixed scale 1 threshold - 1 C/O
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.685 kg |
---|---|
Operating Position | any position |
Product or Component Type | electromechanical pressure sensor |
Enclosure Material | zinc alloy |
Length | 75 |
Mechanical Durability | 8000000 cycles |
Contacts Material | silver contacts |
Protective Treatment | TC standard version |
Short-circuit Protection | 10 A cartridge fuse, type gG (gl) |
Contacts Type and Composition | 1 C/O |
Electrical Circuit Type | control circuit |
Awg Gauge | AWG 20...AWG 14 |
Terminal Block Type | 4 terminals |
Adjustable Range of Switching Point on Falling Pressure | 0.05-3.65 bar |
Adjustable Range of Switching Point on Rising Pressure | 0.4-4 bar |
Destruction Pressure | 18 bar |
Fluid Connection Type | G 1/4 (female) conforming to ISO 228 |
Local Display | with |
Maximum Permissible Accidental Pressure | 9 bar |
Maximum Permissible Pressure - Per Cycle | 5 bar |
Natural Differential at High Setting | 0.35 bar (+/- 0.03 bar) |
Natural Differential at Low Setting | 0.35 bar (+/- 0.03 bar) |
Pressure Actuator | diaphragm |
Pressure Sensor Size | 4 bar |
Pressure Sensor Type | electromechanical pressure sensor |
Pressure Switch Type of Operation | detection of 1 single threshold |
Scale Type | fixed differential |
Setting | external |
IP degree of protection | IP66 conforming to EN/IEC 60529 |
Standards | UL 508,EN/IEC 60947-5-1,CE,CSA C22.2 No 14 |
Depth | 75 mm |
Height | 113 mm |
Range of Product | Telemecanique Pressure sensors XM |
width | 35 mm |
Cable entry | cable gland 7-13 mm |
Repeat Accuracy | 0.02 |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Auxiliary Contacts Operation | snap action |
Device short name | XMLA |
35 | |
Brand | Schneider Electric |