
calcActive())">
Pressure sensors XM - Electronic pressure sensors, transmitter, XMLP, 600 PSI, 1/4"18NPT, 0,5...4,5 V, Packard, set 1
XMLP600PP130
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XMLP600PP130
Pressure sensors XM - Electronic pressure sensors, transmitter, XMLP, 600 PSI, 1/4"18NPT, 0,5...4,5 V, Packard, set 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Product Details
Net weight | 0.09 kg |
---|---|
Operating Position | any position |
Quantity Per Set | set of 1 |
[Us] rated supply voltage | 5 V DC SELV (voltage limits: 4.5-5.5 V) |
Product Or Component Type | electronic pressure sensors |
Ambient air temperature for operation | -30-85 °C |
Length | 8.4 |
Mechanical Durability | 10000000 cycles |
Protective Treatment | TC |
Electrical Circuit Type | control circuit |
Diameter | 26 mm |
Type of Packing | individual |
Type of Output Signal | analogue |
Accuracy | 0.1 % of the measuring range |
Analogue Output Function | 0.5...4.5 V, 3-wire |
Controlled Fluid | air (-40-135 °C) fresh water (0-135 °C) gas (-40-135 °C) hydraulic oil (-40-135 °C) refrigeration fluid (-40-135 °C) |
Destruction Pressure | 3600 psi |
Drift of the Sensitivity | +/- 0.02 % of measuring range/°K |
Drift of the Zero Point | +/- 0.02 % of measuring range/°K |
Fluid Connection Type | 1/4" - 18 NPT (male) |
Local Display | without |
Materials in Contact With Fluid | stainless steel AISI 316L |
Maximum Permissible Accidental Pressure | 1800 psi |
Pressure Sensor Name | XMLP |
Pressure Sensor Size | 600-600 psi |
Pressure Sensor Type | pressure transmitter |
Pressure Setting Range | 0-600 psi |
Response Time on Output | <= 2 ms 10...90 % of full scale |
Electrical Connection | 1 male connector Packard Metripack 150 3 pins |
IP degree of protection | IP65 conforming to EN/IEC 60529 IP67 conforming to EN/IEC 60529 |
Standards | EN/IEC 61326-2-3 NSF ANSI 61 |
Product Certifications | CE cULus EAC RCM |
Electromagnetic Compatibility | 1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 1 kV 42 Ohm electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact immunity to magnetic fields conforming to EN/IEC 61000-4-8 100 A/m 50 Hz radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.01...80 MHz susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...3000 MHz |
Protection Type | load short-circuit reverse polarity |
Range of Product | Telemecanique Pressure sensors XM |
[Uimp] rated impulse withstand voltage | 0.5 kV |
Ambient air temperature for storage | -50-100 °C |
Shock Resistance | 100 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Vibration Resistance | 20 gn (f = 15-2000 Hz) conforming to EN/IEC 60068-2-6 |
Current Consumption | < 7 mA |
Measurement Accuracy | +/- 0.5 % of the measuring range |
Width | 4.4 |
Brand | Schneider Electric |
Height | 4 |
Product Hover Image | /x/m/xmlp600pp130.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account