PRD1 25r modular surge arrester - 3 poles + N - 350V - with remote transfer
Description
Product Details
Product or Component Type | surge arrester with pluggable cartridge |
---|---|
Colour | Anthracite grey (RAL 7016) |
Signal Contacts Composition | 1 SD (1 C/O) |
Ambient air temperature for operation | -25…60 °C |
Length | 70 |
Poles Description | 3P + N |
IK Degree Of Protection | IK05 conforming to IEC 62262 |
9 mm Pitches | 16 |
Surge Arrester Class Type | Type 1 + 2 |
Surge Arrester Technology | Spark gap MOV |
Remote Signalling | With |
Surge Arrester Type | Electrical distribution network |
[Ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Product Name | Multi9 PRD1 |
Standards | EN 61643-11:2012
IEC 61643-11:2011 |
Product Certifications | CE |
Device Application | Distribution |
Range of Product | Multi9 |
Connections - Terminals | Tunnel type terminal (downside) 2.5…35 mm²
Tunnel type terminal (upside) 2.5…35 mm² |
Quality Labels | KEMA-KEUR |
Signalling circuit voltage | 1 A/250 V AC 50/60 Hz |
[Limp] impulse current | Common mode: 100 kA N/PE 50 A.s
Differential mode: 25 kA L/N 12.5 A.s |
[Uc] maximum continuous operating voltage | Differential mode: 350 V L/N
Common mode: 350 V N/PE |
Disconnector device type | Associated fuse gG 315 A standard
Associated circuit breaker Compact NSX100B 100 A curve C - Icu 10 kA Associated circuit breaker Compact NSX100B 100 A curve C - Icu 15 kA Associated circuit breaker Compact NSX100B 100 A curve C - Icu 25 kA |
Earthing system | TN-S
TT |
Maximum [Up] voltage protection level | Common mode <1.5 kV type 2 N/PE
Differential mode <1.5 kV type 2 L/N |
Nominal discharge current | Common mode: 100 kA (N/PE)
Differential mode: 25 kA (L/N) |
Depth | 70 mm |
Device short name | PRD1 25r |
Tightening Torque | 4.5 N.m |
Ambient air temperature for storage | -40…80 °C |
Height | 90 mm |
width | 142.8 mm |
Relative humidity | 5…90 % |
Operating altitude | 2000 m |
Product Hover Image | /1/6/16332_1.jpg |