
Pratika wander socket - straight - 16 A - 3P + E - 380...415 V AC - IP44
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pratika wander socket - straight - 16 A - 3P + E - 380...415 V AC - IP44
Incl. Tax
Incl. Tax
Description
This Pratika industrial wander socket with captive screws connection is straight. It has 3P+E poles, rated current is 16A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 88mm x (H) 88mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 16A is 8mm to 15mm for 1mm² to 4mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Details
Weight (in Kg) | 0.167 |
---|---|
Net weight | 0.184 kg |
Product or Component Type | wander socket |
Colour | grey (RAL 7035) |
Length | 150 |
Contacts Material | sleeves: brass |
[ue] Rated Operational Voltage | 380...415 V |
Poles Description | 3P + E |
IK Degree Of Protection | IK08 conforming to EN 62262 |
Outlet Standard | industrial |
Network frequency | 50/60 Hz |
Cable Outer Diameter | 8-15 mm |
Ground Lug Clockwise Position | 6 h |
Plug, Socket Category | low voltage |
Plug, Socket Material | housing: self-extinguishing engineering polymer |
Plug, Socket, Control Station Shape | straight |
Thread Type | Pg 21 |
Voltage Colour | red |
Product Name | PratiKa socket |
Cable entry | cable gland fair lead |
Standards | IEC 60309-1 IEC 60309-2 |
Market segment | small commercial residential |
Relative humidity | 50-50 % at 40-40 °C 70-70 % at 30-30 °C 90-90 % at 20-20 °C |
Range | PratiKa |
Depth | 150 mm |
Cable Cross Section | 1-4 mm² |
Compatibility code | PratiKa screw |
Connections - Terminals | captive screws |
Device short name | PratiKa screw |
Height | 88 mm |
IP degree of protection | IP44 conforming to IEC 60529 |
width | 88 mm |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Network type | AC |
Brand | Schneider Electric |