
Pratika socket - screw - angled - 32A - 2P + E - 200...250 V AC - panel
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pratika socket - screw - angled - 32A - 2P + E - 200...250 V AC - panel
Incl. Tax
Incl. Tax
Description
This Pratika industrial socket with captive screws connection is angled panel mounted. It has 2P+E poles, rated current is 32A and the operating voltage is 230VAC. The dimensions of the base plate are (W) 95mm x (H) 100mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 32A is 2.5mm² to 10mm². The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Details
Weight (in Kg) | 0.216 |
---|---|
Net weight | 0.236 kg |
Product or Component Type | socket |
Colour | grey (RAL 7035) |
Length | 118 |
Contacts Material | sleeves: brass |
[ue] Rated Operational Voltage | 200...250 V |
Poles Description | 2P + E |
IK Degree Of Protection | IK08 conforming to EN 62262 |
Outlet Standard | industrial |
Network frequency | 50/60 Hz |
Base Dimension | 90 x 100 mm |
Ground Lug Clockwise Position | 6 h |
Plug, Socket Category | low voltage |
Plug, Socket Material | housing: self-extinguishing engineering polymer |
Plug, Socket, Control Station Shape | angled |
Voltage Colour | blue |
Product Name | PratiKa socket |
Standards | IEC 60309-1 IEC 60309-2 |
Market segment | residential small commercial |
Relative humidity | 50-50 % at 40-40 °C 70-70 % at 30-30 °C 90-90 % at 20-20 °C |
Range | PratiKa |
Depth | 118 mm |
Cable Cross Section | 2.5-10 mm² |
Compatibility code | PratiKa socket |
Connections - Terminals | captive screws |
Device short name | PratiKa socket |
Height | 100 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
width | 95 mm |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Network type | AC |
Brand | Schneider Electric |