
PratiKa socket - blue - 2P + E - 10/16 A - 250 V - German - IP54 - flush - back
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PratiKa socket - blue - 2P + E - 10/16 A - 250 V - German - IP54 - flush - back
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.05 kg |
Product or Component Type | socket-outlet |
Colour | blue |
Contacts Material | pins: stainless steel,springs: stainless steel |
[ue] Rated Operational Voltage | 250 V |
Poles Description | 2P + E |
Outlet Standard | German |
Cover Type | lid |
Network frequency | 50/60 Hz |
Product Name | PratiKa socket |
Range | PratiKa |
Depth | 45.2 mm |
Height | 85 mm |
Standards | IEC 60309-1,IEC 60309-2 |
width | 65 mm |
IP degree of protection | IP54 conforming to IEC 60529 |
Device short name | PratiKa socket |
Market segment | small commercial,residential |
Brand | Schneider Electric |