PratiKa industrial socket - 63 A - 2P + E - 200...250 V AC - IP67
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
PratiKa industrial socket - 63 A - 2P + E - 200...250 V AC - IP67
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.424 kg |
---|---|
Product or Component Type | socket |
Colour | grey (RAL 7035) |
Contacts Material | pins: stainless steel,sleeves: nickel plated brass,springs: stainless steel |
[ue] Rated Operational Voltage | 200...250 V |
Poles Description | 2P + E |
Outlet Standard | industrial |
Network frequency | 50/60 Hz |
Product Name | PratiKa socket |
Range | PratiKa |
Depth | 129 mm |
Height | 107 mm |
Standards | EN 60309-2,EN 60309-1 |
width | 108 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
Device short name | PratiKa socket |
Market segment | small commercial |