PratiKa industrial socket - 32 A - 3P + N + E - 380...415 V AC - IP67
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
PratiKa industrial socket - 32 A - 3P + N + E - 380...415 V AC - IP67
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.557 kg |
---|---|
Product or Component Type | socket |
Colour | grey (RAL 7035) |
Contacts Material | pins: stainless steel,sleeves: nickel plated brass,springs: stainless steel |
Poles Description | 3P + N + E |
Outlet Standard | industrial |
Network frequency | 50/60 Hz |
Product Name | PratiKa socket |
Range | PratiKa |
Depth | 154 mm |
Height | 194 mm |
width | 106 mm |
IP degree of protection | IP67 conforming to IEC 60529 |
Device short name | PratiKa socket |