PratiKa industrial socket - 32 A - 2P + E - 200...250 V AC - IP44
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
PratiKa industrial socket - 32 A - 2P + E - 200...250 V AC - IP44
Incl. Tax
Incl. Tax
Product Details
Net weight | 0.471 kg |
---|---|
Colour | grey (RAL 7035) |
Product Or Component Type | socket |
Contacts Material | pins: stainless steel sleeves: nickel plated brass springs: stainless steel |
[ue] Rated Operational Voltage | 200...250 V |
Poles Description | 2P + E |
Outlet Standard | industrial |
Network frequency | 50/60 Hz |
Product Name | PratiKa socket |
Ambient air temperature for operation | 35-35 °C ( 86400 s ) |
Range | PratiKa |
Connections - Terminals | captive screws, completely loosened |
Depth | 189 mm |
Height | 130 mm |
Standards | EN 60309-1 EN 60309-2 |
width | 106 mm |
IP degree of protection | IP44 conforming to IEC 60529 |
Relative humidity | 50-50 % at 40-40 °C 70-70 % at 30-30 °C 90-90 % at 20-20 °C |
Device short name | PratiKa socket |
Market segment | small commercial |
Cable Cross Section | 2.5-10 mm² |
Brand | Schneider Electric |