Schneider Electric PowerTag Monoconnect, 630 A, 3P+N
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric PowerTag Monoconnect, 630 A, 3P+N
Incl. Tax
Incl. Tax
Description
This PowerTag Energy M630 3P+N is a wireless communication energy sensor. With its Monoconnect design, it is dedicated to Compact NSX 400/630, Compact NS 400/630, Compact INS 320/400/500/630 and Compact INV 320/400/500/630. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active, and reactive energy, active, reactive and apparent power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy M630 complies with IEC 61557-12 standard. It is a PMD-II/DD/K70/1. The Performance category is Class 1. The Imax maximum current is 630A. The Ib Base current is 100A. The Saturation current is 1260A and the Ist Starting current is 400mA. The Un Rated voltages are Phase-to-neutral 230VAC +/- 20% and Phase-to-phase 400VAC +/- 20%. The maximum consumption is below or equal to 3.7VA. It can be mounted directly on the bottom side of the circuit breaker or Vigi add-on terminals, or top or bottom side of the plug-in base if any. The product color is grey (RAL7016). The weight is 1000g. The degree of protection is IP20 and IK07. The operating temperature is between -25°C to +70°C. The storage temperature is between -50°C to +85°C.
Product Details
Weight (in Kg) | 1.32 |
---|---|
Net weight | 1000 g |
Product or Component Type | energy sensor |
Colour | dark grey (RAL 7016) |
Directives | 2014/53/EU - radio equipment directive |
IK Degree Of Protection | IK07 conforming to IEC 60068-2-75 test Ehb |
[imp] Maximum Permanent Current | 1.2 x In |
Network frequency | 50 Hz 60 Hz |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms |
[Ib] Basic Current | 100 A |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Form Factor | monoconnect |
Max current | 630 A |
Saturation Current | 1260 A |
Starting Current | 400 mA |
[Ue] Rated Operational Voltage | 230 V AC, +/- 20 %, between phase and neutral 400 V AC, +/- 20 %, between phases |
[IP] Degree of Protection | IP20 |
Poles description | 3P + N |
Ambient air temperature for operation | -25-70 °C |
Standards | IEC 61557-12 IEC 61010-1 ETSI EN 301 487-1 IEC 61010-2-030 IEC 61326-1 ETSI EN 300 328 |
Accuracy Class | class 1 active energy conforming to IEC 61557-12 class 2 reactive energy conforming to IEC 61557-12 class 1 active power conforming to IEC 61557-12 class 2 reactive power conforming to IEC 61557-12 class 2 apparent power conforming to IEC 61557-12 class 1 current conforming to IEC 61557-12 class 0.5 voltage conforming to IEC 61557-12 class 1 power factor conforming to IEC 61557-12 |
Depth | 110 mm |
Height | 91 mm |
Range Compatibility | Compact NSX Compact NSX400...630 Compact INS Compact INS320...630 Compact INV Compact INV320...630 Compact NS Compact NS400/630 EasyPact EasyPact CVS400 EasyPact EasyPact CVS630 |
width | 185 mm |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 radiated EMC conforming to ETSI EN 301 489-17 electromagnetic emission conforming to IEC 62311 |
Type Of Measurement | active and reactive energy active and reactive power apparent power current voltage power factor |
Concentrator Compatibility | Acti9 Smartlink SI B Acti9 Smartlink SI D Acti9 PowerTag Link C Acti9 PowerTag Link Acti9 PowerTag Link HD Harmony Hub Wiser IP module EcoStruxure Panel Server Universal EcoStruxure Panel Server Advanced PrismaSet Active |
Environmental Characteristic | indoor use |
Measurement Category | category III conforming to IEC 61010-2-030 |
Product Specific Application | energy management overload alarm power factor load monitoring circuit monitoring |
Metering Type | power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12 active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12 reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12 voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12 voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12 current I1, I2, I3, Iavg 20...630 A: class 1 at 25 °C conforming to IEC 61557-12 apparent power S, S1, S2, S6 221 VA...1048 kVA: class 2 at 25 °C conforming to IEC 61557-12 active power P, P1, P2, P6 221 W...1048 kW: class 1 at 25 °C conforming to IEC 61557-12 reactive power Q, Q1, Q2, Q6 221 VAR...1048 kVAR: class 2 at 25 °C conforming to IEC 61557-12 frequency 45...65 Hz |
Tightening Torque | 50-50 N.m |
Range | PowerLogic |
Ambient air temperature for storage | -50-85 °C |
Mounting support | on circuit breaker |
Pollution degree | 3 |
Relative humidity | 0-95 % at 55-55 °C conforming to IEC 60721-3-3 |
Overvoltage Category | IV conforming to IEC 61010-1 |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Power Consumption in Va | 3.7 VA |
Product destination | switchboard |
Quality Labels | CE |
Mounting location | bottom |
Operating altitude | 0...2000 m |
Connection pitch | 45 mm |
Brand | Schneider Electric |