
PowerTag Monoconnect, 250 A, 3P+N
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This PowerTag Energy M250 3P+N is a wireless communication energy sensor. With its Monoconnect design, it is dedicated to Compact NSX 100/160/250, Compact NS 100/160/250, Compact INS250 and Compact INV 100/160/200/250. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active, and reactive energy, active, reactive and apparent power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy M250 complies with IEC 61557-12 standard. It is a PMD-II/DD/K70/1. The Performance category is Class 1. The Imax maximum current is 250A. The Ib Base current is 40A. The Saturation current is 500A and the Ist Starting current is 160mA. The Un Rated voltages are Phase-to-neutral 230VAC +/- 20% and Phase-to-phase 400VAC +/- 20%. The maximum consumption is below or equal to 3.7VA. It can be mounted directly on the bottom side of the circuit breaker or Vigi add-on terminals, or top or bottom side of the plug-in base if any. The product color is grey (RAL7016). The weight is 300g. The degree of protection is IP20 and IK07. The operating temperature is between -25°C to +70°C. The storage temperature is between -50°C to +85°C.
Product Details
Weight (in Kg) | 0.536 |
---|---|
Net weight | 300 g |
Product or Component Type | energy sensor |
Colour | dark grey (RAL 7016) |
Directives | 2014/53/EU - radio equipment directive |
IK Degree Of Protection | IK07 conforming to IEC 60068-2-75 test Ehb |
[imp] Maximum Permanent Current | 1.2 x In |
Network frequency | 50 Hz 60 Hz |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms |
[Ib] Basic Current | 40 A |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Form Factor | monoconnect |
Max current | 250 A |
Saturation Current | 500 A |
Starting Current | 160 mA |
[Ue] Rated Operational Voltage | 230 V AC, +/- 20 %, between phase and neutral 400 V AC, +/- 20 %, between phases |
[IP] Degree of Protection | IP20 |
Poles description | 3P + N |
Ambient air temperature for operation | -25-70 °C |
Standards | IEC 61557-12 IEC 61010-1 ETSI EN 301 487-1 IEC 61010-2-030 IEC 61326-1 ETSI EN 300 328 |
Accuracy Class | class 1 active energy conforming to IEC 61557-12 class 2 reactive energy conforming to IEC 61557-12 class 1 active power conforming to IEC 61557-12 class 2 reactive power conforming to IEC 61557-12 class 2 apparent power conforming to IEC 61557-12 class 1 current conforming to IEC 61557-12 class 0.5 voltage conforming to IEC 61557-12 class 1 power factor conforming to IEC 61557-12 |
Depth | 86 mm |
Height | 57 mm |
Range Compatibility | Compact NSX Compact NSX100...250 Compact INV Compact INV100...250 Compact NS Compact NS100...250 Compact INS Compact INS250-100...250 EasyPact EasyPact CVS100 EasyPact EasyPact CVS160 EasyPact EasyPact CVS250 |
width | 140 mm |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 radiated EMC conforming to ETSI EN 301 489-17 electromagnetic emission conforming to IEC 62311 |
Type Of Measurement | active and reactive energy active and reactive power apparent power current voltage power factor |
Concentrator Compatibility | Acti9 Smartlink SI B Acti9 Smartlink SI D Acti9 PowerTag Link C Acti9 PowerTag Link Acti9 PowerTag Link HD Harmony Hub Wiser IP module EcoStruxure Panel Server Universal EcoStruxure Panel Server Advanced PrismaSet Active |
Environmental Characteristic | indoor use |
Measurement Category | category III conforming to IEC 61010-2-030 |
Product Specific Application | energy management overload alarm power factor load monitoring circuit monitoring |
Metering Type | power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12 active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12 reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12 voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12 voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12 current I1, I2, I3, Iavg 8...250 A: class 1 at 25 °C conforming to IEC 61557-12 apparent power S, S1, S2, S4 88 VA...416 kVA: class 2 at 25 °C conforming to IEC 61557-12 active power P, P1, P2, P4 88 W...416 kW: class 1 at 25 °C conforming to IEC 61557-12 reactive power Q, Q1, Q2, Q4 88 VAR...416 kVAR: class 2 at 25 °C conforming to IEC 61557-12 frequency 45...65 Hz |
Tightening Torque | 10-10 N.m |
Range | PowerLogic |
Ambient air temperature for storage | -50-85 °C |
Mounting support | on circuit breaker |
Pollution degree | 3 |
Relative humidity | 0-95 % at 55-55 °C conforming to IEC 60721-3-3 |
Overvoltage Category | IV conforming to IEC 61010-1 |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Power Consumption in Va | 3.7 VA |
Product destination | switchboard |
Quality Labels | CE |
Mounting location | bottom |
Operating altitude | 0...2000 m |
Connection pitch | 35 mm |
Brand | Schneider Electric |
Height | 13 |
Length | 17.3 |
Width | 11 |