Schneider Electric PowerTag Flex 160A 3P/3P+N top and bottom position
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric PowerTag Flex 160A 3P/3P+N top and bottom position
Incl. Tax
Incl. Tax
Description
This PowerTag Energy F160 3P/3P+N is a wireless communication energy sensor. With its Flex design, it is dedicated to 3P and 3P+N devices with 25 to 27 mm pitch between phases, rating up to 160A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active, reactive and apparent energy, active, reactive and apparent power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy F160 complies with IEC 61557-12 standard. It is a PMD-II/DD/K70/1. The Performance category is Class 1. The Imax maximum current is 160A. The Ib Base current is 25A. The Saturation current is 320A and the Ist Starting current is 100mA. The Un Rated voltages are Phase-to-neutral 100 to 277VAC +/- 20% and Phase-to-phase 173 to 480VAC +/- 20%. The maximum consumption is below or equal to 3VA. It can be either mounted on the top or the bottom of the protective device. The product color is white (RAL9003). The weight is 100g. The degree of protection is IP20 and IK05. The operating temperature is between -25°C to +70°C. The storage temperature is between -40°C to +85°C.
Product Details
Weight (in Kg) | 0.136 |
---|---|
Net weight | 80 g |
Product or Component Type | energy sensor |
Colour | white (RAL 9003) |
Directives | 2014/53/EU - radio equipment directive |
IK Degree Of Protection | IK05 |
Network frequency | 50 Hz 60 Hz |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
[Ib] Basic Current | 25 A |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Form Factor | flex |
Max current | 160 A |
Maximum Cable Outer Diameter | 17 mm |
Saturation Current | 320 A |
Starting Current | 100 mA |
[Ue] Rated Operational Voltage | 100...277 V AC, +/- 20 %, phase to neutral 173...480 V AC, +/- 20 %, phase to phase |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Poles description | 3P 3P + N |
Ambient air temperature for operation | -25-70 °C |
Standards | IEC 61557-12 IEC 61010-1 ETSI EN 301 487-1 IEC 61010-2-030 IEC 61326-1 ETSI EN 300 328 |
Accuracy Class | class 1 active energy conforming to IEC 61557-12 class 2 reactive energy conforming to IEC 61557-12 class 2 apparent energy conforming to IEC 61557-12 class 1 active power conforming to IEC 61557-12 class 2 reactive power conforming to IEC 61557-12 class 2 apparent power conforming to IEC 61557-12 class 1 current conforming to IEC 61557-12 class 0.5 voltage conforming to IEC 61557-12 class 1 power factor conforming to IEC 61557-12 class 0.5 frequency conforming to IEC 61557-12 |
Depth | 62 mm |
Height | 39 mm |
Range Compatibility | Acti 9 C120 Acti9 NG125 ComPact NSXm TeSys GV4 Compact INS Acti9 iSW Acti9 iSW-NA Acti9 iID PowerPact B |
width | 91 mm |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 radiated EMC conforming to ETSI EN 301 489-17 electromagnetic emission conforming to IEC 62311 |
Type Of Measurement | active and reactive energy apparent energy active and reactive power apparent power current voltage power factor internal temperature frequency |
Cable Cross Section | 1 rigid cable 0.2-1.5 mm² without cable end 1 stranded cable 0.2-2.5 mm² without cable end 1 stranded cable 0.25-1.5 mm² with cable end |
Concentrator Compatibility | Acti9 PowerTag Link C Acti9 PowerTag Link Acti9 PowerTag Link HD Harmony Hub EcoStruxure Panel Server Universal EcoStruxure Panel Server Advanced PrismaSet Active |
Environmental Characteristic | indoor use |
Measurement Category | category IV conforming to IEC 61010-2-030 |
Product Specific Application | energy management overload alarm power factor load monitoring circuit monitoring |
Metering Type | active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at total per phase active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at partial per phase active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at 3-phase total active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at 3-phase partial reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at total per phase reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at partial per phase reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at 3-phase total reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at 3-phase partial apparent energy E -apA- 0...281 x 10exp(9) kVAh at total per phase apparent energy E -apA- 0...281 x 10exp(9) kVAh at partial per phase apparent energy E -apA- 0...281 x 10exp(9) kVAh at 3-phase total apparent energy E -apA- 0...281 x 10exp(9) kVAh at 3-phase partial active power P, P1, P2, P3 reactive power Q, Q1, Q2, Q3 apparent power S, S1, S2, S3 current I1, I2, I3 calculated neutral current voltage U12, U23, U31 voltage V1N, V2N, V3N frequency 45...65 Hz power factor at per phase power factor at total |
Wire stripping length | 11 mm |
Range | PowerLogic |
Ambient air temperature for storage | -50-85 °C |
Mounting support | cables |
Pollution degree | 3 |
Relative humidity | 0-95 % at 55-55 °C conforming to IEC 60721-3-3 |
Overvoltage Category | IV conforming to IEC 61010-1 |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Power Consumption in Va | 3 VA |
Product destination | switchboard |
Electrical Connection | removable spring terminal block |
Quality Labels | CE |
Mounting location | top or bottom |
Operating altitude | 0...2000 m |
Connection pitch | 27 mm |
Brand | Schneider Electric |