
PowerTag Acti9 Monoconnect 3P Top and Bottom position Max 63A Energy Sensor
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This PowerTag Energy M63 3P is a wireless communication energy sensor. It is dedicated to Acti9 and Multi9 3P Monoconnect devices with 18mm pitch between phase and neutral, rating less than or equal 63A. It has to be associated with a concentror or a gateway to provide circuit monitoring and diagnosis down to load level. It is designed specifically for Energy Management, Load Monitoring and Power Availability applications. It incorporates accurate real-time measurements of active energy, active power, current, voltage and power factor. In case of power outage, it sends a voltage loss alarm and the current-per-phase value before being de-energized. PowerTag Energy 63A complies with IEC 61557-12 standard. It is a PMD-I/DD/K55/1. The Performance category is Class 1. The Imax Maximum current is 63A. The Ib Base current is 10A. The Saturation current is 130A. The Ist Starting current is 40mA. The Un rated voltage is Phase-to-phase 380VAC to 415VAC +/- 20%. The maximum consumption is below or equal to 2VA. It can be either mounted on the top or the bottom of the protective device. The product color is white (RAL9003). The weight is 28g. The degree of protection is IP20 and IK05 The operating temperature is between -25°C to +60°C. The Storage temperature is between -40°C to +85°C.
Product Details
Weight (in Kg) | 0.057 |
---|---|
Net weight | 28 g |
Product or Component Type | energy sensor |
Colour | white (RAL 9003) |
Directives | 2014/53/EU - radio equipment directive |
IK Degree Of Protection | IK05 |
Network frequency | 50 Hz 60 Hz |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
[Ib] Basic Current | 10:00 AM |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Form Factor | monoconnect |
Max current | 63 A |
Saturation Current | 130 A |
Starting Current | 40 mA |
[Ue] Rated Operational Voltage | 380...415 V AC, +/- 20 %, between phases |
[IP] Degree of Protection | IP20 conforming to IEC 60529 |
Poles description | 3P |
Ambient air temperature for operation | -25-60 °C |
Standards | IEC 61557-12 IEC 61010-1 IEC 61010-2-030 IEC 61326-1 ETSI EN 300 328 ETSI EN 301 487-1 |
Accuracy Class | class 1 current conforming to IEC 61557-12 class 0.5 voltage conforming to IEC 61557-12 class 1 active power conforming to IEC 61557-12 class 1 active energy conforming to IEC 61557-12 class 1 power factor conforming to IEC 61557-12 |
Depth | 43 mm |
Height | 16.5 mm |
Range Compatibility | Acti 9 iKQE RCBO Multi 9 C60 Multi 9 ID Multi 9 C32N Multi 9 C65 Acti9 iID Acti9 iID K Acti9 iK60 Acti 9 iKQ Acti9 K60 Acti 9 Reflex iC60 Acti9 iC65 Acti 9 DT60 Acti 9 iC60 single terminal |
width | 54 mm |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1 radiated EMC conforming to ETSI EN 301 489-17 electromagnetic emission conforming to IEC 62311 |
Type Of Measurement | active power current voltage power factor active energy |
Cable Cross Section | 1 rigid cable 1.5-16 mm² 2 stranded cable 1.5-2.5 mm² 2 rigid cable 1.5-2.5 mm² 1 stranded cable 1.5-16 mm² |
Concentrator Compatibility | Acti9 Smartlink SI B Acti9 Smartlink SI D Acti9 PowerTag Link C Acti9 PowerTag Link Acti9 PowerTag Link HD Wiser IP module EcoStruxure Panel Server Universal EcoStruxure Panel Server Advanced PrismaSet Active |
Environmental Characteristic | dustproof class 3S3 conforming to IEC 60721-3-3 salt mist class 3C2 conforming to IEC 60721-3-3 indoor use |
Market segment | buildings: breaker voltage monitoring buildings: cost allocation buildings: overload alarm |
Measurement Category | category III conforming to IEC 61010-2-030 |
Product Specific Application | circuit monitoring cost allocation load monitoring overload alarm energy management |
Range | PowerLogic |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | PowerTag A9 M63 |
Mounting support | on circuit breaker |
Pollution degree | 3 |
Relative humidity | 0-95 % at 45-45 °C conforming to IEC 60721-3-3 |
Overvoltage Category | III conforming to IEC 61010-1 |
Vibration Resistance | 3M4 conforming to IEC 60721-3-3 |
Power Consumption in Va | 2 VA |
Product destination | switchboard |
Electrical Connection | connector tooth |
Quality Labels | CE |
Mounting location | top or bottom |
Operating altitude | 0...2000 m |
Brand | Schneider Electric |
Height | 5 |
Length | 8.5 |
Width | 6 |