PowerTag Acti9 Monoconnect 1P+N Top position Max 63A Energy Sensor
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PowerTag Acti9 Monoconnect 1P+N Top position Max 63A Energy Sensor
Incl. Tax
Incl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Net weight | 17.5 g |
Product or Component Type | energy sensor |
Colour | white (RAL 9003) |
Poles Description | 1P + N |
Directives | 2014/53/EU - radio equipment directive |
IK Degree Of Protection | IK05 |
Network frequency | 50 Hz,60 Hz |
Transmission Support Medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
[Ib] Basic Current | 0.416666667 |
Emission Power | 10 mW |
Event Management | voltage loss with measured current at voltage loss |
Form Factor | monoconnect |
Max current | 63 A |
Saturation Current | 130 A |
Starting Current | 40 mA |
Standards | IEC 61557-12,IEC 61010-1,IEC 61010-2-030,IEC 61326-1,ETSI EN 300 328,ETSI EN 301 487-1 |
Accuracy Class | class 1 current conforming to IEC 61557-12,class 0.5 voltage conforming to IEC 61557-12,class 1 active power conforming to IEC 61557-12,class 1 active energy conforming to IEC 61557-12,class 1 power factor conforming to IEC 61557-12 |
Depth | 43 mm |
Height | 16.5 mm |
Range Compatibility | N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A,N/A |
width | 36 mm |
Electromagnetic Compatibility | industrial electromagnetic environment conforming to IEC 61326-1,radiated EMC conforming to ETSI EN 301 489-17,electromagnetic emission conforming to IEC 62311 |
Concentrator Compatibility | Acti9 Smartlink SI B,Acti9 Smartlink SI D,Acti9 PowerTag Link C,Acti9 PowerTag Link,Acti9 PowerTag Link HD,Wiser IP module,EcoStruxure Panel Server Universal,EcoStruxure Panel Server Advanced,PrismaSet Active |
Market segment | buildings: breaker voltage monitoring,buildings: cost allocation,buildings: overload alarm |
Measurement Category | category III conforming to IEC 61010-2-030 |
Product Specific Application | overload alarm,cost allocation,circuit monitoring,load monitoring,energy management |
Range | PowerLogic |
Compatibility code | PowerTag A9 M63 |
Mounting support | on circuit breaker |
Pollution degree | 3 |
Overvoltage Category | III conforming to IEC 61010-1 |
Power Consumption in Va | 1 VA |
Quality Labels | CE |
Mounting location | top |
Operating altitude | 0...2000 m |
IP degree of protection | IP20 conforming to IEC 60529 |