
PowerLogic PM8000 - I/O Module - Analogue - 4 inputs + 2 outputs
Description
Optional Input Output module compatible with PowerLogic PM8000, ION7400 and ION9000 devices that provides additional analog inputs and analog outputs. This analog module provides 4 analog inputs that support 0 to 20mA, 4 to 20mA and 0 to 30V. Plus 2 analog outputs to interface with BMS and other systems. The analog outputs support 0 to 20mA, 4 to 20mA and 0 to 10V. Analog inputs and outputs are sampled by the host meter at a 1/2 cycle (8-10ms) rate. The option modules are attached to the side of the meter providing connection for control power and interfacing bus. The PowerLogic PM8000, ION7400 and ION9000 devices allow up to 4 input/output option modules per meter.
Product Details
Weight (in Kg) | 0.223 |
---|---|
Net weight | 140 g |
Product or Component Type | I/O module |
[IP] Degree of Protection | IP30 conforming to IEC 60529 |
Ambient air temperature for operation | -25-70 °C |
Depth | 90.5 mm |
Height | 90.5 mm |
Range Compatibility | PowerLogic PM8000 PowerLogic ION7400 PowerLogic ION9000 |
width | 22 mm |
Number of inputs | 4 analog 0...20 mA/4...20 mA 0...30 V |
Number of outputs | 2 analog, 0-20 mA or 4-20 mA or 0...10 V |
Device Application | optional expansion module |
Range | PowerLogic |
Ambient air temperature for storage | -40-85 °C |
Brand | Schneider Electric |