![PowerLogic ION7400 Panel mount meter - display - optical port and 2 pulse main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/m/e/metseion7400.jpg)
PowerLogic ION7400 Panel mount meter - display - optical port and 2 pulse
Incl. Tax
Incl. Tax
All Sellers
![PowerLogic ION7400 Panel mount meter - display - optical port and 2 pulse](https://eshop-id.se.com/media/catalog/product/m/e/metseion7400.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PowerLogic ION7400 Panel mount meter - display - optical port and 2 pulse
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 706 g |
---|---|
Product or Component Type | power meter |
Poles Description | 3P, 3P + N, 1P + N |
Type Of Installation | indoor installation |
Network frequency | 50 Hz,60 Hz |
Display Resolution | 320 x 240 pixels QVGA |
Web Services | customizable home page,file upload/download via FTP,file upload/download via SFTP,web server,alarm notification by e-mail,viewing of captured waveform (FTP),viewing of captured waveform (web),HTTPS server |
Frequency Measurement Range | 42-69 Hz |
Installation Category | III |
Sampling Rate | 256 samples/cycle |
Standards | IEC 62053-22,IEC 62052-11,IEC 62053-24,IEC 61557-12,IEC 61326-1,IEEE 1588,IEC 62586 |
Communication network type | IPv6 (internet protocol) |
Accuracy Class | class 0.2S active energy conforming to IEC 62053-22,class 0.2 active energy conforming to ANSI C12.20,class 0.2 active power conforming to IEC 61557-12,class 0.5S reactive energy conforming to IEC 62053-24,class 0.5 power factor conforming to IEC 61557-12,class 0.2 voltage conforming to IEC 61557-12,class 0.2 current conforming to IEC 61557-12,class 0.2 frequency conforming to IEC 61557-12,class 0.2 active energy conforming to IEC 61557-12 |
Depth | 78.5 mm |
Height | 112 mm |
width | 98 mm |
Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2,radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3,electrical fast transient/burst immunity test conforming to IEC 61000-4-4,surge immunity test conforming to IEC 61000-4-5,conducted RF disturbances conforming to IEC 61000-4-6,magnetic field at power frequency conforming to IEC 61000-4-8,voltage dips and interruptions immunity test conforming to IEC 61000-4-11,immunity to impulse waves conforming to IEC 61000-4-12,conducted and radiated emissions conforming to EN 55022,conducted and radiated emissions conforming to EN 55011,conducted and radiated emissions conforming to FCC part 15,conducted and radiated emissions conforming to ICES-003,conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579,surge withstand conforming to IEEE C37.90.1 |
Number of inputs | 3 digital 30 V AC,3 digital 60 V DC |
Number of outputs | 1 pulse |
Analogue Input Type | voltage (impedance 5 MOhm),current (impedance 0.3 mOhm) |
Device Application | revenue billing,WAGES metering,data aggregation,power monitoring |
Display type | colour TFT LCD |
Measurement current | 50-10000 mA |
Measurement voltage | 57-400 V AC 42...69 Hz between phase and neutral,100-690 V AC 42...69 Hz between phases |
Communication Port Support | ETHERNET,screw terminal block: RS485,optical probe: fiber optic,mini B USB: USB |
Measurement Accuracy | current +/- 0.1 %,voltage +/- 0.1 %,active energy +/- 0.2 % |
Communication Service | DHCP,RSTP support,NTP time synchronization,SMTP e-mail notification,PTP time synchronization |
Cybersecurity | Syslog protocol support,robust security logs,enable/disable communication ports,password protection,port hardening |
Data Recording | alarm logs,waveform logs,sequence of event recording,event logs,sag and swell logs,data logs,harmonics logs,GPS synchronisation,time stamping,trending/forecasting,min/max of instantaneous values |
Isolation Voltage | III400-690 V conforming to IEC 61010-1:ed. 3,III400-690 V conforming to EN 61010-1:ed. 3,III347-600 V conforming to UL 61010-1:ed. 3,III347-600 V conforming to CSA C22.2 No 61010-1:ed. 3 |
Range | PowerLogic |
Device short name | ION7400 |
Mounting support | framework |
Power Consumption in Va | 18 VA at 415 V AC |
Operating altitude | 3000 m |
Memory Capacity | 512 MB |
IP degree of protection | IP54 front: conforming to IEC 60529,IP30 body: conforming to IEC 60529 |