
PM5560 powermeter w 1mod2eth - upto 63th H - 1,1M 4DI/2DO 52alarms - flush mount
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PM5560 powermeter w 1mod2eth - upto 63th H - 1,1M 4DI/2DO 52alarms - flush mount
Incl. Tax
Incl. Tax
Description
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.2S accuracy per IEC 62053-22 standard and 128 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to the 63rd Harmonic. Include 1.1 MegaBytes of memory for up to 14 selectable parameters with configurable interval and duration. This meter also feature the direct monitoring of neutral current. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 480 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 20 to 690 VAC at 45 to 65 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 45 to 65 Hz. Communication protocol are Modbus RTU and ASCII 2 wires with RS485 port support plus Modbus TCP/IP, Ethernet/IP and BACnet/IP based on 10/100 Mbit/s, daisy chain Ethernet with RJ45 port support. The embedded communication capabilities allow the support of the DNP 3.0 protocol, the access to an onboard web server and a Serial to Ethernet gateway. The meter also has four digital inputs with WAGES support and two digital outputs. There are 52 configurable alarms and it supports eight tariff schedules. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 3.03 inches (77 millimetres), height 3.78 inches (96 millimetres) and product weight 15.9 onces (450 g).
Product Details
Weight (in Kg) | 0.661 |
---|---|
Net weight | 450 g |
Product or Component Type | power meter |
communication gateway | Ethernet/serial |
[Us] rated supply voltage | 125...250 V DC 100...480 V AC 45...65 Hz |
[In] Rated Current | 1 A 5 A |
Network frequency | 60 Hz 50 Hz |
Display Resolution | 128 x 128 pixels |
Frequency Measurement Range | 45-65 Hz |
Sampling Rate | 128 samples/cycle |
[IP] Degree of Protection | IP52 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
Connections Terminals | voltage circuit: screw terminal block4 control circuit: screw terminal block2 current transformer: screw terminal block6 RS485 link: screw terminal block4 digital input: screw terminal block8 digital output: screw terminal block4 Ethernet network: RJ45 connector2 |
Communication Port Protocol | Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V JBUS Modbus TCP/IP at 10/100 Mbit/s, insulation 2500 V Ethernet Modbus TCP/IP daisy chain BACnet IP |
Poles description | 3P + N 3P 1P + N |
Ambient air temperature for operation | -25-70 °C |
Standards | EN 50470-3 IEC 61557-12 IEC 62053-22 IEC 62053-24 IEC 60529 EN 50470-1 UL 61010-1 ANSI C12.20 |
Product Certifications | CE conforming to IEC 61010-1 cULus conforming to UL 61010-1 BTL |
Accuracy Class | class 0.2S active energy conforming to IEC 62053-22 |
Depth | 72 mm |
Height | 96 mm |
width | 96 mm & alarm notification by e-mail diagnostic via predefined web pages web server real time viewing of data |
Electromagnetic Compatibility | limits for harmonic current emissions class A conforming to IEC 61000-3-2 conducted RF disturbances level 3 conforming to IEC 61000-4-6 magnetic field at power frequency level 4 conforming to IEC 61000-4-8 conducted and radiated emissions class B conforming to EN 55022 limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 electrostatic discharge - test level: 8 kV level 4 conforming to IEC 61000-4-2 radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 surge immunity test level 4 conforming to IEC 61000-4-5 voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
Number of inputs | 4 digital |
Number of outputs | 2 digital |
Type Of Measurement | current voltage frequency power factor energy active and reactive power |
Market segment | buildings small building cost management: billing: main incomer buildings small building cost management: billing: sub feeder buildings medium building cost management: billing: main incomer buildings medium building cost management: billing: sub feeder buildings large building cost management: billing: main incomer buildings large building cost management: billing: sub feeder buildings multi-site cost management: billing: main incomer buildings multi-site cost management: billing: sub feeder data center cost management: billing: main incomer data center cost management: billing: sub feeder healthcare cost management: billing: main incomer healthcare cost management: billing: sub feeder industry cost management: billing: main incomer industry cost management: billing: sub feeder buildings small building cost management: cost allocation: main incomer buildings small building cost management: cost allocation: sub feeder buildings medium building cost management: cost allocation: main incomer buildings medium building cost management: cost allocation: sub feeder buildings large building cost management: cost allocation: main incomer buildings large building cost management: cost allocation: sub feeder buildings multi-site cost management: cost allocation: main incomer buildings multi-site cost management: cost allocation: sub feeder data center cost management: cost allocation: main incomer data center cost management: cost allocation: sub feeder healthcare cost management: cost allocation: main incomer healthcare cost management: cost allocation: sub feeder industry cost management: cost allocation: main incomer industry cost management: cost allocation: sub feeder buildings small building network management: main incomer buildings small building network management: sub feeder buildings medium building network management: main incomer buildings medium building network management: sub feeder buildings large building network management: sub feeder buildings multi-site network management: sub feeder data center network management: sub feeder healthcare network management: sub feeder industry network management: sub feeder |
Metering Type | measured neutral current calculated ground current |
Analogue Input Type | voltage (impedance 5 MOhm) current (impedance 0.3 mOhm) |
Device Application | gateway WAGES metering power monitoring multi-tariff |
Display type | backlit LCD |
Measurement current | 5-10000 mA |
Measurement voltage | 20-400 V AC 45...65 Hz between phase and neutral 20-690 V AC 45...65 Hz between phases |
Communication Port Support | RS485 Ethernet |
Measurement Accuracy | apparent power +/- 0.5 % frequency +/- 0.05 % active energy +/- 0.2 % reactive energy +/- 1 % active power +/- 0.2 % voltage +/- 0.1 % power factor +/- 0.005 current +/- 0.1 % |
Information Displayed | tariff (8) |
Data Recording | event logs maintenance logs min/max of instantaneous values data logs alarm logs time stamping |
Power quality analysis | up to the 63rd harmonic |
Ride-Through Time | 35 ms 120 V AC typical 129 ms 230 V AC typical |
Ethernet Service | SNTP client SNMP-Traps |
Range | PowerLogic |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | PM5560 |
Device short name | PM5560 |
Mounting support | framework |
Pollution degree | 2 |
Relative humidity | 5-95 % at 50-50 °C |
Operating altitude | 3000 m |
Maximum power consumption in VA | 10 VA at 480 V |
Memory Capacity | 1.1 MB |
Brand | Schneider Electric |
Product Hover Image | /m/e/metsepm5560_iop-def_1500x1500.jpg |