
pitch spreader - 3 poles - for EZC250, EZCV250 - set of 3
Description
These accessories are spreaders for 3 poles EasyPact EZC 250. They are screwed to the circuit-breaker terminals to increase the pitch between poles from 35mm to 45mm. The rated current is up to 250 A.
Product Details
Weight (in Kg) | 0.125 |
---|---|
Product or Component Type | spreader |
Quantity Per Set | set of 3 |
Length | 40 |
Breaking Capacity Code | N F H |
Poles description | 3P |
Range of Product | EZC250 EZCV250 |
Connection pitch | 45 mm |
Range | EasyPact |
Range Compatibility | EZC circuit breaker EZCV circuit breaker |
Accessory / Separate Part Category | connection accessory |
Market segment | small commercial |
Compatibility code | spreader |
Brand | Schneider Electric |