
PILOT LIGHT - LED - Clear - 24v
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PILOT LIGHT - LED - Clear - 24v
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
---|---|
Net weight | 0.02 kg |
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz, 24 V |
Product or Component Type | pilot light |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm,>= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
Nema Degree of Protection | NEMA 4 conforming to UL 50 E,NEMA 12 conforming to UL 50 E |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Supply Voltage Limits | 19.2-30 V DC,21.6-26.4 V AC |
Bulb Base | integral LED |
Cap/Operator Or Lens Colour | clear |
Light Source | LED |
Mounting Diameter | 22 mm |
Compatibility code | XB7 |
Device Presentation | monolithic product |
Device short name | XB7 |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
IP degree of protection | IP20 (rear face) conforming to IEC 60529,IP65 (front face) conforming to IEC 60529 |
Overvoltage Category | class II conforming to IEC 60536 |
Range of Product | Harmony XB7 |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | EN/IEC 60947-5-1,CSA C22.2 No 14,UL 508,EN/IEC 60947-1,JIS C8201-5-1,JIS C8201-1 |
Terminals Description Iso N°1 | (X1-X2)PL |
Depth | 54 mm |
Height | 29 mm |
width | 29 mm |
Current Consumption | 20...27 mA |
Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
Length | 54 |
29 | |
Brand | Schneider Electric |