Schneider Electric Pieno 21W Type A + Type C, PD+QC3.0 USB Charger, Lavender Silver
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Pieno 21W Type A + Type C, PD+QC3.0 USB Charger, Lavender Silver
Incl. Tax
Incl. Tax
Description
21W Type A + Type C, PD+QC3.0 USB Charger, Lavender Silver
Product Details
Weight (in Kg) | 0.128 |
---|---|
Device Mounting | flush |
Net weight | 0.1221 kg |
Quantity Per Set | 1 set |
Product Or Component Type | USB charger |
Shape Of Screw Head | cross |
[ue] Rated Operational Voltage | 100/240 V 50/60 Hz |
Embedding Depth | 28.85 mm |
Colour Tint | lavender silver |
Number Of Modules | 1 module 54.8 x 51.5 x 38.7 mm |
Surface Finish | painted |
Surface Treatment | polished |
Material | PC (polycarbonate): surround PC (polycarbonate): grid plate PC (polycarbonate): housing PC (polycarbonate): cover |
Integrated Connection Type | 2 USB port 5 V, maximum load current: 3 A USB port 9 V, maximum load current: 2 A USB port 12 V, maximum load current: 1.5 A USB port 5 V, maximum load current: 2.1 A |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s) 2.5 mm² for solid cable(s) 1.5 mm² for stranded cable(s) 1.5 mm² for solid cable(s) |
Range | Pieno |
Depth | 38.3 mm |
Device Presentation | mechanism |
Fixing Mode | screw |
Height | 87 mm |
Standards | MS IEC 60950-1 IEC 60950-1 IEC 62368-1 IEC 61558-2-16 |
width | 87 mm |
Wire stripping length | 8 mm |
IP degree of protection | IP20 |
Device Application | charger |
Relative humidity | 0-90 % |
Number of terminals | 2 screw terminals |
Environmental Characteristic | liquid soap alcohol petrol |
Ambient air temperature for storage | -5-60 °C |
Product Compatibility | HTC XiaoMi Apple Samsung HW major smart phone and tablet |
Condition of use | room temperature |
Power Consumption In W | 21 W |
Brand | Schneider Electric |