
Pieno - 2 x 2.1A USB Charger - Lavender Silver
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pieno - 2 x 2.1A USB Charger - Lavender Silver
Incl. Tax
Incl. Tax
Description
Pieno - 2 x 2.1A USB Charger - Lavender Silver
Product Details
Weight (in Kg) | 0.117 |
---|---|
Device Mounting | flush |
Net weight | 0.1107 kg |
Product Or Component Type | USB charger |
Shape Of Screw Head | cross |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Embedding Depth | 29.3 mm |
Colour Tint | lavender silver |
Number Of Modules | 2 modules 46 x 36.7 x 21.7 mm |
Surface Finish | glossy |
Surface Treatment | untreated |
Material | PA (polyamide) 6: housing silicone rubber: cover PC (polycarbonate): grid plate |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.1 A |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s) 2.5 mm² for flexible cable(s) 2.5 mm² for rigid cable(s) 1.5 mm² for stranded cable(s) 1.5 mm² for flexible cable(s) 1.5 mm² for rigid cable(s) |
Range | Pieno |
Depth | 39 mm |
Device Presentation | mechanism |
Fixing Mode | screw |
Height | 87 mm |
Standards | CNS 13438 CNS 14336 GB 4943.1 IEC 60950-1 MS IEC 60950-1 |
width | 87 mm |
Wire stripping length | 6 mm |
IP degree of protection | IP20 |
Relative humidity | 10-90 % |
Number of terminals | 2 screw terminals |
Environmental Characteristic | alcohol liquid soap |
Ambient air temperature for storage | -5-60 °C |
Product Compatibility | Apple major smart phone and tablet XiaoMi Samsung HW HTC power bank |
Condition of use | room temperature |
Brand | Schneider Electric |