Schneider Electric Pieno - 16AX 250V 2 gang 2 way switch with fluorescent locator

E8232L2F_LS_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Pieno - 16AX 250V 2 gang 2 way switch with fluorescent locator, lavendar silver

Product Details

Device Mounting flush surface
Product Or Component Type switch
Embedding Depth 23 mm
Cover Frame Colour Tint lavender silver
Number Of Gangs 2 gangs
Switch Application switch
Switch Function 2-way
Wiring Device Mounting flush surface
Material polycarbonate: surround
polycarbonate: grid plate
Ambient air temperature for operation -5-40 °C
Load Type fluorescent
resistive
Clamping Connection Capacity 2 x 1.5 mm² for stranded cable(s)
2 x 2.5 mm² for solid cable(s)
Range Pieno
Connections - Terminals pillar terminals
Depth 23 mm
Height 87 mm
Range of Product 16 AX at 250 V AC 50 Hz
Standards IEC 60669-1 MS IEC 60669-1 BS EN 60669-1 SS 227-1 GB 16915.1
width 87 mm
Device Application control
Relative humidity 0-95 %
Local Signalling fluorescent (white)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Pieno - 16AX 250V 2 gang 2 way switch with fluorescent locator
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.