Schneider Electric Pieno - 16AX 250V 1 gang 2 way switch with fluorescent locator

E8231L2F_WE_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Pieno - 16AX 250V 1 gang 2 way switch with fluorescent locator, white

Product Details

Device Mounting flush surface
Product Or Component Type switch
Embedding Depth 23 mm
Cover Frame Colour Tint white
Number Of Gangs 1 gang
Switch Application switch
Switch Function 2-way
Wiring Device Mounting surface flush
Material polycarbonate: surround
polycarbonate: grid plate
Ambient air temperature for operation -5-40 °C
Load Type fluorescent
resistive
Clamping Connection Capacity 2 x 1.5 mm² for stranded cable(s)
2 x 2.5 mm² for solid cable(s)
Range Pieno
Connections - Terminals pillar terminals
Depth 23 mm
Height 87 mm
Range of Product 16 AX at 250 V AC 50 Hz
Standards GB 16915.1 IEC 60669-1 MS IEC 60669-1 BS EN 60669-1 SS 227-1
width 87 mm
Device Application control
Relative humidity 0-95 %
Local Signalling fluorescent (white)
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Pieno - 16AX 250V 1 gang 2 way switch with fluorescent locator
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.