Pieno - 16AX 250V 1 gang 1 way switch with fluorescent locator
SKU :
E8231L1F_WE_G3
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 63.170
Rp 42.104
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Pieno - 16AX 250V 1 gang 1 way switch with fluorescent locator
Rp 63.170
Rp 42.104
- Description
- Specifications
- Documents
- Reviews
Description
Pieno - 16AX 250V 1 gang 1 way switch with fluorescent locator, white
Overview
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | switch |
| Embedding Depth | 23 mm |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Switch Application | switch |
| Switch Function | 1-way |
| Wiring Device Mounting | flush surface |
| Material | polycarbonate: surround polycarbonate: grid plate |
| Ambient air temperature for operation | -5-40 °C |
| Load Type | resistive fluorescent |
| Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) |
| Range | Pieno |
| Connections - Terminals | pillar terminals |
| Depth | 23 mm |
| Height | 87 mm |
| Range of Product | 16 AX at 250 V AC 50 Hz |
| Standards | MS IEC 60669-1 SS 227-1 GB 16915.1 IEC 60669-1 BS EN 60669-1 |
| width | 87 mm |
| Device Application | control |
| Relative humidity | 0-95 % |
| Local Signalling | fluorescent (white) |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Pieno - 16AX 250V 1 gang 1 way switch with fluorescent locator, white
Overview
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | switch |
| Embedding Depth | 23 mm |
| Cover Frame Colour Tint | white |
| Number Of Gangs | 1 gang |
| Switch Application | switch |
| Switch Function | 1-way |
| Wiring Device Mounting | flush surface |
| Material | polycarbonate: surround polycarbonate: grid plate |
| Ambient air temperature for operation | -5-40 °C |
| Load Type | resistive fluorescent |
| Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s) 2 x 2.5 mm² for solid cable(s) |
| Range | Pieno |
| Connections - Terminals | pillar terminals |
| Depth | 23 mm |
| Height | 87 mm |
| Range of Product | 16 AX at 250 V AC 50 Hz |
| Standards | MS IEC 60669-1 SS 227-1 GB 16915.1 IEC 60669-1 BS EN 60669-1 |
| width | 87 mm |
| Device Application | control |
| Relative humidity | 0-95 % |
| Local Signalling | fluorescent (white) |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account